RHEF

RHEF550

  • Electrical Characteristics
    • Catalog # RHEF550
    • Hold Current (A) 5.5
    • Trip Current (A) 10
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.015
    • Resistance (Max) Ω 0.025
    • Max Resistance (R1max) (Ohms) 0.037
    • Max Time to Trip Time (Sec) 6
    • Power Dissipation (Typical) WATT 3.5
    • Partner ECAD Models RHEF550
    • Maximum Operating Temperature 125