RHEF

RHEF750-2

  • Electrical Characteristics
    • Catalog # RHEF750-2
    • Hold Current (A) 7.5
    • Trip Current (A) 13.1
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0094
    • Resistance (Max) Ω 0.0153
    • Max Resistance (R1max) (Ohms) 0.022
    • Max Time to Trip Time (Sec) 7
    • Power Dissipation (Typical) WATT 4.5
    • Partner ECAD Models RHEF750-2
    • Maximum Operating Temperature 125