RUEF

RUEF250U-2

  • Electrical Characteristics
    • Catalog # RUEF250U-2
    • Hold Current (A) 2.5
    • Trip Current (A) 4.9
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 2.05
    • Minimum Resistance (RMIN) (Ohms) 0.031
    • Resistance (Max) Ω 0.044
    • Max Resistance (R1max) (Ohms) 0.08
    • Max Time to Trip Time (Sec) 5
    • Power Dissipation (Typical) WATT 1.75
    • Partner ECAD Models RUEF250U-2
    • Maximum Operating Temperature 85