0805L

0805L005/30

  • Electrical Characteristics
    • Catalog # 0805L005/30
    • Hold Current (A) 0.05
    • Trip Current (A) 0.15
    • Max Voltage Rating 30
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 3.6
    • Max Resistance (R1max) (Ohms) 20
    • Max Time to Trip Current (A) 0.25
    • Max Time to Trip Time (Sec) 1.5
    • V Rate 30
    • Partner ECAD Models 0805L005/30
    • Operating Temperature -40° to 85°C