0805L

0805L110

  • Electrical Characteristics
    • Catalog # 0805L110
    • Hold Current (A) 1.1
    • Trip Current (A) 2
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.16
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.1
    • V Rate 6
    • Partner ECAD Models 0805L110
    • Operating Temperature -40° to 85°C