1210L

1210L075/24

  • Electrical Characteristics
    • Catalog # 1210L075/24
    • Hold Current (A) 0.75
    • Trip Current (A) 1.5
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.13
    • Max Resistance (R1max) (Ohms) 0.4
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.1
    • V Rate 24
    • Partner ECAD Models 1210L075/24
    • Operating Temperature -40° to 85°C