1812L

1812L035/30

  • Electrical Characteristics
    • Catalog # 1812L035/30
    • Hold Current (A) 0.35
    • Trip Current (A) 0.75
    • Max Voltage Rating 30
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.4
    • Max Resistance (R1max) (Ohms) 1.7
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.15
    • V Rate 30
    • Partner ECAD Models 1812L035/30
    • Operating Temperature -40° to 85°C