2016L

2016L300/16

  • Electrical Characteristics
    • Catalog # 2016L300/16
    • Hold Current (A) 3
    • Trip Current (A) 5
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.6
    • Minimum Resistance (RMIN) (Ohms) 0.015
    • Max Resistance (R1max) (Ohms) 0.048
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 10
    • V Rate 16
    • Partner ECAD Models 2016L300/16
    • Operating Temperature -40° to 85°C