femtoSMDC

femtoSMDC005F-2

  • Electrical Characteristics
    • Catalog # femtoSMDC005F-2
    • Hold Current (A) 0.05
    • Trip Current (A) 0.15
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 3.8
    • Max Resistance (R1max) (Ohms) 30
    • Max Time to Trip Time (Sec) 0.1
    • V Rate 15
    • Partner ECAD Models femtoSMDC005F-2
    • Maximum Operating Temperature 85