femtoSMDC

femtoSMDC016F-2

  • Electrical Characteristics
    • Catalog # femtoSMDC016F-2
    • Hold Current (A) 0.16
    • Trip Current (A) 0.4
    • Max Voltage Rating 9
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 1
    • Max Resistance (R1max) (Ohms) 4.2
    • Max Time to Trip Time (Sec) 0.1
    • V Rate 9
    • Partner ECAD Models femtoSMDC016F-2
    • Maximum Operating Temperature 85