nanoASMD

nanoASMDC016F-2

  • Electrical Characteristics
    • Catalog # nanoASMDC016F-2
    • Hold Current (A) 0.16
    • Trip Current (A) 0.45
    • Max Voltage Rating 48
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 1.1
    • Max Resistance (R1max) (Ohms) 5
    • Resistance Automotive (Max) Ω 5
    • Max Time to Trip Time (Sec) 0.3
    • V Rate 48
    • Partner ECAD Models nanoASMDC016F-2
    • Maximum Operating Temperature 85