PolySwitch Telecom Resettable PPTCs

TCF250

250V PolySwitch Lead-Free Resettable PPTC for Telecom Protection - Non-Solderable Chip Device

Datasheet

IHold (A):
0.09, 0.12, 0.145, 0.18

ITRIP
(A):

0.15, 0.24, 0.29, 0.38

Max Volts
(V):

60

Series Details

TSM250

250V PolySwitch® Lead-Free Surface Mount Resettable PPTC for Telecom Protection – Dual Channel

Datasheet

IHold (A):
0.13

ITRIP
(A):

0.26

Max Volts
(V):

60

Series Details

TRF250

250V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.055, 0.08, 0.11, 0.12, 0.13, 0.145, 0.18, 0.183, 0.184

ITRIP
(A):

0.16, 0.17, 0.22, 0.24, 0.26, 0.29, 0.65, 0.685, 1

Max Volts
(V):

60, 100

Series Details

250R

250V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.08, 0.12, 0.145, 0.18

ITRIP
(A):

0.16, 0.24, 0.29, 0.65

Max Volts
(V):

250

Series Details

TSL250

250V PolySwitch® Lead-Free Surface Mount Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.08, 0.13

ITRIP
(A):

0.24, 0.26

Max Volts
(V):

60, 80

Series Details

TS250

250V PolySwitch® Lead-Free Surface Mount Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.13

ITRIP
(A):

0.26

Max Volts
(V):

60

Series Details

TSV250

250V PolySwitch® Lead-Free Surface Mount Resettable PPTC for Telecom Protection - Vertical Package

Datasheet

IHold (A):
0.13, 0.184

ITRIP
(A):

0.26, 0.69

Max Volts
(V):

60, 100

Series Details

250S

250V PolySwitch® Lead-Free Surface Mount Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.13

ITRIP
(A):

0.26

Max Volts
(V):

250

Series Details

TRF600

600V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.15, 0.16, 0.25, 0.4

ITRIP
(A):

0.3, 0.32, 0.85, 1

Max Volts
(V):

60, 250

Series Details

TR600

600V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.15

ITRIP
(A):

0.3

Max Volts
(V):

60

Series Details

TS600

600V PolySwitch® Lead-Free Surface Mount Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.17, 0.2, 0.4

ITRIP
(A):

0.4, 1

Max Volts
(V):

60

Series Details

TSM600

600V PolySwitch® Lead-Free Surface Mount Resettable PPTC for Telecom Protection - 2 Chip Package

Datasheet

IHold (A):
0.25, 0.4

ITRIP
(A):

0.86, 1

Max Volts
(V):

250

Series Details

600R

600V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.15, 0.16

ITRIP
(A):

0.3, 0.32

Max Volts
(V):

600

Series Details