TCF250

TCF250-120T-RB-B-0.5

  • Electrical Characteristics
    • Catalog # TCF250-120T-RB-B-0.5
    • Hold Current (A) 0.12
    • Trip Current (A) 0.24
    • Max Voltage Rating 60
    • Minimum Resistance (RMIN) (Ohms) 7.9
    • Resistance (Max) Ω 12
    • Max Resistance (R1max) (Ohms) 18
    • Interrupt Current (Max) AMP 3
    • Interrupt Voltage (Max) VRMS 250
    • V Rate 60
    • Power Dissipation (Typical) WATT 0.8
    • Partner ECAD Models TCF250-120T-RB-B-0.5
    • Maximum Operating Temperature 85