TRF250

TRF250-184

  • Electrical Characteristics
    • Catalog # TRF250-184
    • Hold Current (A) 0.184
    • Trip Current (A) 1
    • Max Voltage Rating 100
    • Minimum Resistance (RMIN) (Ohms) 1.2
    • Resistance (Max) Ω 2.4
    • Max Resistance (R1max) (Ohms) 3.1
    • Interrupt Current (Max) AMP 10
    • Interrupt Voltage (Max) VRMS 250
    • V Rate 100
    • Power Dissipation (Typical) WATT 0.9
    • Partner ECAD Models TRF250-184
    • Maximum Operating Temperature 85