TS250

TS250-130F-RA-2

  • Electrical Characteristics
    • Catalog # TS250-130F-RA-2
    • Hold Current (A) 0.13
    • Trip Current (A) 0.26
    • Max Voltage Rating 60
    • Minimum Resistance (RMIN) (Ohms) 6.5
    • Resistance (Max) Ω 9
    • Max Resistance (R1max) (Ohms) 15
    • Interrupt Current (Max) AMP 3
    • Interrupt Voltage (Max) VRMS 250
    • V Rate 60
    • Power Dissipation (Typical) WATT 1.1
    • Partner ECAD Models TS250-130F-RA-2
    • Maximum Operating Temperature 85