TS600

TS600-200F-RA-B-0.5-2

  • Electrical Characteristics
    • Catalog # TS600-200F-RA-B-0.5-2
    • Hold Current (A) 0.2
    • Trip Current (A) 0.4
    • Max Voltage Rating 60
    • Minimum Resistance (RMIN) (Ohms) 4
    • Resistance (Max) Ω 7.5
    • Max Resistance (R1max) (Ohms) 13.5
    • Interrupt Current (Max) AMP 3
    • Interrupt Voltage (Max) VRMS 600
    • V Rate 60
    • Power Dissipation (Typical) WATT 2.5
    • Partner ECAD Models TS600-200F-RA-B-0.5-2
    • Maximum Operating Temperature 85