three phase bridges half- and full-controlled

VVZ110-12IO7

  • Electrical Characteristics
    • Catalog # VVZ110-12IO7
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 110
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 1150
    • maximum virtual junction temperature 125
    • slope resistance for power loss calculation 6
    • Thermal resistance [junction-case] (K/W) 0.65
    • Thermal Resistance caseheatsink KW 0.3
    • Threshold voltage for power loss calculation 0.85
    • Sample Request No
    • Package Type PWS-E