three phase bridges half- and full-controlled

VVZ175-16IO7

  • Electrical Characteristics
    • Catalog # VVZ175-16IO7
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 167
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 1500
    • maximum virtual junction temperature 125
    • slope resistance for power loss calculation 3.5
    • Thermal resistance [junction-case] (K/W) 0.46
    • Thermal Resistance caseheatsink KW 0.3
    • Threshold voltage for power loss calculation 0.85
    • Sample Request Yes
    • Package Type PWS-E