three phase bridges plus brake unit

MDMA240UB1600ED

  • Electrical Characteristics
    • Catalog # MDMA240UB1600ED
    • Maximum Repetitive Blocking Voltage (V) 1600
    • VCES - Collector-Emitter Voltage (V) 1200
    • Forward voltage 1.92
    • IC at 80C 140
    • Average Continuous Current Rating 240
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 1500
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 5.2
    • Thermal resistance [junction-case] (K/W) 0.4
    • Thermal Resistance caseheatsink KW 0.1
    • VCE saturation 1.7
    • Average forward current of the free wheeling diode 59
    • IRM 47
    • Maximum rate of rise in current over time. 900
    • Threshold voltage for power loss calculation 0.8
    • trr s 450
    • Sample Request No
    • Package Type E2-Pack