three phase bridges plus brake unit

MDNA210UB2200PTED

  • Electrical Characteristics
    • Catalog # MDNA210UB2200PTED
    • Maximum Repetitive Blocking Voltage (V) 2200
    • VCES - Collector-Emitter Voltage (V) 1700
    • Forward voltage 1.75
    • IC at 80C 100
    • Average Continuous Current Rating 210
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 1000
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 5.2
    • Thermal resistance [junction-case] (K/W) 0.5
    • Thermal Resistance caseheatsink KW 0.1
    • VCE saturation 1.8
    • Average forward current of the free wheeling diode 54
    • IRM 100
    • Maximum rate of rise in current over time. 1600
    • Threshold voltage for power loss calculation 0.82
    • trr s 550
    • Sample Request Yes
    • Package Type E2-Pack-PFP