three phase bridges

DNA40U2200GU

  • Electrical Characteristics
    • Catalog # DNA40U2200GU
    • Maximum Repetitive Blocking Voltage (V) 2200
    • IDAV [Rect] (A) 40
    • Case temperature 90
    • Maximum Surge Current [Diode] (A) 370
    • maximum virtual junction temperature 175
    • slope resistance for power loss calculation 16.3
    • Thermal resistance [junction-case] (K/W) 4.3
    • Thermal Resistance caseheatsink KW 0.5
    • Threshold voltage for power loss calculation 0.74
    • Sample Request Yes
    • Package Type GUFP