three phase bridges

MDMA660U1600PTEH

  • Electrical Characteristics
    • Catalog # MDMA660U1600PTEH
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 660
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 5000
    • maximum virtual junction temperature 175
    • slope resistance for power loss calculation 1.8
    • Thermal resistance [junction-case] (K/W) 0.15
    • Thermal Resistance caseheatsink KW 0.075
    • Threshold voltage for power loss calculation 0.77
    • Sample Request No
    • Package Type E3-Pack-PFP