three phase bridges

VUO34-12NO1

  • Electrical Characteristics
    • Catalog # VUO34-12NO1
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 45
    • Case temperature 110
    • Maximum Surge Current [Diode] (A) 300
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 14.9
    • Thermal resistance [junction-case] (K/W) 1.7
    • Thermal Resistance caseheatsink KW 0.4
    • Threshold voltage for power loss calculation 0.81
    • Sample Request No
    • Package Type V1-A-Pack