Extra Fast Capsule Type

F1000LC120

  • Electrical Characteristics
    • Catalog # F1000LC120
    • TJ Max (°C) 125
    • Package Type W4
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 826
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 8500
    • I2t [Diode] (A2s) 361 x 10³
    • Max Reverse Recovery Current 320
    • Typical Reverse Recovery Time (µs) 1.6
    • Reverse Recovery Charge (µC) 250
    • Threshold Voltage (V) 1.53
    • Slope Resistance (mOhm) 0.547
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.032
    • Sample Request No