Fast Recovery Capsule Type

M2273VC360

  • Electrical Characteristics
    • Catalog # M2273VC360
    • TJ Max (°C) 150
    • Package Type W6
    • Maximum Repetitive Blocking Voltage [Diode] (V) 3600
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2273
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 28000
    • I2t [Diode] (A2s) 3.92 x 10⁶
    • Typical Reverse Recovery Time (µs) 8.5
    • Reverse Recovery Charge (µC) 2500
    • Threshold Voltage (V) 1.239
    • Slope Resistance (mOhm) 0.244
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.016
    • Sample Request No