Fast Recovery Capsule Type

M2837VF180

  • Electrical Characteristics
    • Catalog # M2837VF180
    • TJ Max (°C) 150
    • Package Type W43
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1800
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 2837
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 31800
    • I2t [Diode] (A2s) 5.10 x 10⁶
    • Typical Reverse Recovery Time (µs) 7
    • Reverse Recovery Charge (µC) 2100
    • Threshold Voltage (V) 0.9
    • Slope Resistance (mOhm) 0.17
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.016
    • Sample Request No