Soft Recovery Capsule Type

M0451YC160

  • Electrical Characteristics
    • Catalog # M0451YC160
    • TJ Max (°C) 125
    • Package Type W2
    • Maximum Repetitive Blocking Voltage [Diode] (V) 1600
    • Average Continuous Current Rating @ TK = 55 ℃ [Diode] (A) 451
    • Maximum Surge Current - 10ms Half Sine Wave [Diode] (A) 4500
    • I2t [Diode] (A2s) 101 x 10³
    • Typical Reverse Recovery Time (µs) 2.8
    • Reverse Recovery Charge (µC) 120
    • Threshold Voltage (V) 1
    • Slope Resistance (mOhm) 0.74
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.085
    • Sample Request No