Capsule Type

T0600AF65G

  • Electrical Characteristics
    • Catalog # T0600AF65G
    • VCES - Collector-Emitter Voltage (V) 6500
    • Maximum Repetitive Peak Collector Current (A) 1200
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 4.8
    • Turn-on Energy (J) 4.2
    • Turn-off Energy (J) 3.4
    • TJ Max (°C) 125
    • Package Type W98
    • Forward Voltage Drop VF (V) 3.5
    • Max Reverse Recovery Current 700
    • Typical Reverse Recovery Time (µs) 1.2
    • Reverse Recovery Charge (µC) 950
    • Thermal resistance [junction-heat sink] [Diode] (K/W) 0.0243