Ultra Junction X-Class

IXFH40N80XA

  • Electrical Characteristics
    • Catalog # IXFH40N80XA
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.145
    • Continuous Drain Current @ 25 ℃ (A) 40
    • Gate Charge (nC) 98
    • Input Capacitance, CISS (pF) 3700
    • Thermal resistance [junction-case] (K/W) 0.145
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 200
    • Power Dissipation (W) 860
    • Sample Request No
    • Partner ECAD Models IXFH40N80XA