Automotive Qualified MOSFETs

Ultra Junction X4-Class

  • Electrical Characteristics
    • Catalog # IXTA130N15X4A
    • VDSS (V) 150
    • RDS(ON),max @ 25 ℃ (Ohm) 0.0085
    • ID, cont @ 25 ℃ (A) 130
    • Gate Charge (nC) 87
    • RthJC (K/W) 0.31
    • Configuration Single
    • Package Type TO-263
    • CISS (pF) 4770
    • trr,typ (ns) 93
    • PD (W) 400
    • Part Datasheet
    • Catalog # IXTP100N15X4A
    • VDSS (V) 150
    • RDS(ON),max @ 25 ℃ (Ohm) 0.0085
    • ID, cont @ 25 ℃ (A) 100
    • Gate Charge (nC) 74
    • RthJC (K/W) 0.4
    • Configuration Single
    • Package Type TO-220
    • CISS (pF) 3970
    • trr,typ (ns) 90
    • PD (W) 375
    • Part Datasheet
    • Catalog # IXTP130N15X4A
    • VDSS (V) 150
    • RDS(ON),max @ 25 ℃ (Ohm) 0.0085
    • ID, cont @ 25 ℃ (A) 130
    • Gate Charge (nC) 87
    • RthJC (K/W) 0.31
    • Configuration Single
    • Package Type TO-220
    • CISS (pF) 4770
    • trr,typ (ns) 93
    • PD (W) 400
    • Part Datasheet
    • Order Sample
    • Catalog # IXTP150N15X4A
    • VDSS (V) 150
    • RDS(ON),max @ 25 ℃ (Ohm) 0.0072
    • ID, cont @ 25 ℃ (A) 150
    • Gate Charge (nC) 105
    • RthJC (K/W) 0.31
    • Configuration Single
    • Package Type TO-220
    • CISS (pF) 5500
    • trr,typ (ns) 93
    • PD (W) 480
    • Part Datasheet