D2

IXTP3N100D2

  • Electrical Characteristics
    • Catalog # IXTP3N100D2
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 5.5
    • Continuous Drain Current @ 25 ℃ (A) 3
    • Gate Charge (nC) 37.5
    • Input Capacitance, CISS (pF) 1020
    • Thermal resistance [junction-case] (K/W) 1
    • Configuration Single
    • Package Type TO-220
    • Power Dissipation (W) 125
    • Max Off-state Gate-Source Voltage (V) -4.5
    • Reverse Transfer Capacitance, CRSS (pF) 17
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP3N100D2