D2

IXTT2N170D2

  • Electrical Characteristics
    • Catalog # IXTT2N170D2
    • Drain-Source Voltage (V) 1700
    • Maximum On-Resistance @ 25 ℃ (Ohm) 6.5
    • Continuous Drain Current @ 25 ℃ (A) 2
    • Gate Charge (nC) 110
    • Input Capacitance, CISS (pF) 3650
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type TO-268S
    • Power Dissipation (W) 568
    • Max Off-state Gate-Source Voltage (V) -4
    • Reverse Transfer Capacitance, CRSS (pF) 80
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTT2N170D2