Q Class

IXFH16N90Q

  • Electrical Characteristics
    • Catalog # IXFH16N90Q
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.65
    • Continuous Drain Current @ 25 ℃ (A) 16
    • Gate Charge (nC) 133
    • Input Capacitance, CISS (pF) 4000
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 357
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No