Q Class

IXFH32N50Q

  • Electrical Characteristics
    • Catalog # IXFH32N50Q
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.16
    • Continuous Drain Current @ 25 ℃ (A) 32
    • Gate Charge (nC) 153
    • Input Capacitance, CISS (pF) 3950
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 357
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No