Q Class

IXFH80N20Q

  • Electrical Characteristics
    • Catalog # IXFH80N20Q
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.028
    • Continuous Drain Current @ 25 ℃ (A) 80
    • Gate Charge (nC) 180
    • Input Capacitance, CISS (pF) 4600
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 357
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No