Q Class

IXFK90N20Q

  • Electrical Characteristics
    • Catalog # IXFK90N20Q
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.022
    • Continuous Drain Current @ 25 ℃ (A) 90
    • Gate Charge (nC) 190
    • Input Capacitance, CISS (pF) 6800
    • Thermal resistance [junction-case] (K/W) 0.26
    • Configuration Single
    • Package Type TO-264
    • Power Dissipation (W) 481
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No