Q Class

IXFN27N80Q

  • Electrical Characteristics
    • Catalog # IXFN27N80Q
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.32
    • Continuous Drain Current @ 25 ℃ (A) 27
    • Gate Charge (nC) 170
    • Input Capacitance, CISS (pF) 7600
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 521
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No