Q2 Class

IXFB70N60Q2

  • Electrical Characteristics
    • Catalog # IXFB70N60Q2
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.088
    • Continuous Drain Current @ 25 ℃ (A) 70
    • Gate Charge (nC) 265
    • Input Capacitance, CISS (pF) 12000
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-264 PLUS
    • Power Dissipation (W) 890
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No