Q2 Class

IXFH14N100Q2

  • Electrical Characteristics
    • Catalog # IXFH14N100Q2
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.95
    • Continuous Drain Current @ 25 ℃ (A) 14
    • Gate Charge (nC) 83
    • Input Capacitance, CISS (pF) 2800
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 500
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No