Q2 Class

IXFX30N100Q2

  • Electrical Characteristics
    • Catalog # IXFX30N100Q2
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.4
    • Continuous Drain Current @ 25 ℃ (A) 30
    • Gate Charge (nC) 186
    • Input Capacitance, CISS (pF) 9400
    • Thermal resistance [junction-case] (K/W) 0.17
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 735
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes