Q3 Class

IXFB40N110Q3

  • Electrical Characteristics
    • Catalog # IXFB40N110Q3
    • Drain-Source Voltage (V) 1100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.26
    • Continuous Drain Current @ 25 ℃ (A) 40
    • Gate Charge (nC) 300
    • Input Capacitance, CISS (pF) 14000
    • Thermal resistance [junction-case] (K/W) 0.08
    • Configuration Single
    • Package Type TO-264 PLUS
    • Typical Reverse Recovery Time (ns) 434
    • Power Dissipation (W) 1560
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFB40N110Q3