Q3 Class

IXFH50N30Q3

  • Electrical Characteristics
    • Catalog # IXFH50N30Q3
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.08
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 65
    • Input Capacitance, CISS (pF) 3160
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 690
    • Maximum Reverse Recovery (ns) 250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH50N30Q3