Q3 Class

IXFN32N100Q3

  • Electrical Characteristics
    • Catalog # IXFN32N100Q3
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.32
    • Continuous Drain Current @ 25 ℃ (A) 28
    • Gate Charge (nC) 195
    • Input Capacitance, CISS (pF) 10900
    • Thermal resistance [junction-case] (K/W) 0.16
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 780
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFN32N100Q3