Q3 Class

IXFR32N80Q3

  • Electrical Characteristics
    • Catalog # IXFR32N80Q3
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.3
    • Continuous Drain Current @ 25 ℃ (A) 24
    • Gate Charge (nC) 140
    • Input Capacitance, CISS (pF) 6940
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-247I
    • Power Dissipation (W) 500
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFR32N80Q3