High Voltage

IXTU01N100

  • Electrical Characteristics
    • Catalog # IXTU01N100
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 80
    • Continuous Drain Current @ 25 ℃ (A) 0.1
    • Gate Charge (nC) 6.9
    • Input Capacitance, CISS (pF) 54
    • Thermal resistance [junction-case] (K/W) 5
    • Configuration Single
    • Package Type TO-251
    • Power Dissipation (W) 25
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTU01N100