C3 Class

IXKF40N60SCD1

  • Electrical Characteristics
    • Catalog # IXKF40N60SCD1
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.07
    • Continuous Drain Current @ 25 ℃ (A) 41
    • Gate Charge (nC) 250
    • Thermal resistance [junction-case] (K/W) 0.45
    • Configuration Copack (FRED)
    • Package Type i4-Pac (3HV)
    • Typical Reverse Recovery Time (ns) 110
    • Isolated Tab RMS Voltage (V) 3000
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXKF40N60SCD1