C5 Class

IXKC19N60C5

  • Electrical Characteristics
    • Catalog # IXKC19N60C5
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.125
    • Continuous Drain Current @ 25 ℃ (A) 19
    • Gate Charge (nC) 53
    • Input Capacitance, CISS (pF) 2500
    • Thermal resistance [junction-case] (K/W) 0.95
    • Configuration Single
    • Package Type ISOPLUS220™
    • Typical Reverse Recovery Time (ns) 430
    • Power Dissipation (W) 132
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Partner ECAD Models IXKC19N60C5