C5 Class

IXKC23N60C5

  • Electrical Characteristics
    • Catalog # IXKC23N60C5
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.1
    • Continuous Drain Current @ 25 ℃ (A) 23
    • Gate Charge (nC) 60
    • Input Capacitance, CISS (pF) 2800
    • Thermal resistance [junction-case] (K/W) 0.85
    • Configuration Single
    • Package Type ISOPLUS220AB
    • Typical Reverse Recovery Time (ns) 450
    • Power Dissipation (W) 147
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXKC23N60C5