C5 Class

IXKH24N60C5

  • Electrical Characteristics
    • Catalog # IXKH24N60C5
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.165
    • Continuous Drain Current @ 25 ℃ (A) 24
    • Gate Charge (nC) 40
    • Input Capacitance, CISS (pF) 2000
    • Thermal resistance [junction-case] (K/W) 0.5
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 390
    • Power Dissipation (W) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXKH24N60C5