Gen1

IXFN180N25T

  • Electrical Characteristics
    • Catalog # IXFN180N25T
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0129
    • Continuous Drain Current @ 25 ℃ (A) 168
    • Gate Charge (nC) 364
    • Input Capacitance, CISS (pF) 23800
    • Thermal resistance [junction-case] (K/W) 0.138
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 900
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFN180N25T